PRK 96M/R-3420-25
Polarized retro-reflective photoelectric sensor
Series | 96 |
Operating principle | Reflection principle |
Operating range | 0.3 ... 15 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.1 ... 18 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Supply voltage UB | 20 ... 230 V, AC/DC |
Residual ripple | 0 ... 15 %, From UB |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Relay, NC contact/NO contact |
Switching principle | Light switching |
Switching frequency | 20 Hz |
Type of connection | Terminal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 380 g |
Compatibility of materials | ECOLAB |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -40 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365080 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ECLASS 14.0 | 27270902 |
ECLASS 15.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |
ETIM 10.0 | EC002717 |