NT HCR 6200
Power supply unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Type | Power supply unit |
Suitable for | HCR 6200 series mobile 2D-code readers |
Type | Plug-in power supply unit |
Output | 5 V DC, 1 A |
Input | 110 ... 240 V AC, 50 ... 60 Hz |
Net weight | 116 g |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 10.0 | 27040701 |
ECLASS 11.0 | 27040701 |
ECLASS 12.0 | 27040701 |
ECLASS 13.0 | 27040701 |
ECLASS 14.0 | 27040701 |
ECLASS 15.0 | 27040701 |
ETIM 5.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ETIM 10.0 | EC002540 |