MSI-MC310

Safety relay

Part no.: 549941

Icon Icon Icon
Series MSI-MC3x
Application Evaluation unit for magnetically coded sensors with antivalent reed contacts
Functions For stop category 0
Start/restart interlock (RES)
Static contactor monitoring (EDM)
Restart Automatic
Manual
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2,5E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849-1, (1 sensor connected)
STOP category 0, IEC/EN 60204-1
Protective circuit Fuse on switching output, upstream
Continuous current per current path, max. 3 A
Input current, max. 150 mA
External contact fuse protection per current path 4 A gG
Supply voltage UB 24 V, AC/DC, -10 ... 10 %
Power consumption, max. 4.6 W, For 24 V, plus output load
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Safety-related switching output OSSD
Voltage type AC/DC
Switching element Relay, NO
Switching element Relay, NO
Type Digital switching output
Voltage type AC/DC
Switching element Relay, NC
Function EDM switching output
Number of outputs, safety-oriented, non-delayed, contact-based 2 Piece(s)
Number of outputs, safety-oriented, delayed, contact-based 0 Piece(s)
Number of outputs, signaling function, non-delayed, contact-based 1 Piece(s)
Max. thermal continuous current Ith, release current paths 3 A
Response time 20 ms
Pickup delay, automatic start 400 ms
Pickup delay, manual start 600 ms
Regression delay 20 ms
Time window between 2 channels of a sensor, max. 500 ms
Number of connections 1 Piece(s)
Function Connection to device
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 16 -pin
Connection cross sections 1 x 0.2 to 2.5 mm², wire
1 x 0.25 to 2.5 mm², wire with wire-end sleeve
2 x 0.2 to 1.0 mm², wire
2 x 0.2 to 1.5 mm², wire
2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve
2 x 0.25 to 1.0 mm², wire with wire-end sleeve
Dimension (W x H x L) 22.5 mm x 99 mm x 113.6 mm
Housing material Plastic
Plastic housing PA
Net weight 220 g
Housing color Gray
Type of fastening Snap-on mounting
Mechanical life time 10,000,000 actuation cycles
Type of display LED
Number of LEDs 3 Piece(s)
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 4 ... 100 %
Degree of protection IP 20 (terminals),Installation in switch cabinet or housing with degree of protection of at least IP 54
IP 40 (housing)
Approvals TÜV Süd
c UL US
Test procedure for oscillation in accordance with standard EN 60947-5-3
Customs tariff number 85423990
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ECLASS 12.0 27371819
ECLASS 13.0 27371819
ECLASS 14.0 27371819
ECLASS 15.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ETIM 10.0 EC001449
3D-CAD model - MSI-MC310 - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf