MS851
Muting indicator
Series | MS851 |
Net weight | 80 g |
Housing color | Black |
Type of fastening | Through-hole mounting at side |
Light color | Clear |
Type of illuminant | Incandescent lamp E14, 4W/24 V |
Degree of protection | IP 54 |
Approvals | CSA UL |
Customs tariff number | 85311095 |
ECLASS 8.0 | 27371223 |
ECLASS 9.0 | 27371223 |
ETIM 5.0 | EC000272 |
ETIM 6.0 | EC000272 |