MLD500-XT1
Single light beam safety device transmitter
Series | MLD 500 |
Functions | Range reduction |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1:2008 |
MTTFd | 204 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849:2008 |
Operating range | 20 ... 100 m |
Light source | LED, Infrared |
Wavelength | 850 nm |
Transmitted-signal shape | Pulsed |
LED risk group | Exempt group (in acc. with EN 62471:2008) |
Opening angle, max. | -2.5 ... 2.5 ° |
Protective circuit | Overvoltage protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 50 mA, Without external load |
Fuse | External with max. 3 A |
Number of connections | 1 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Permissible conductor cross section, type. | 0.25 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 200 Ω |
Design | Cubic |
Dimension (W x H x L) | 52 mm x 193 mm x 64.7 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Diecast zinc |
Net weight | 600 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Swivel mount |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -40 ... 75 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 67 |
Protection class | III |
Approvals | TÜV Süd c TÜV NRTL US c UL US |
US patents | US 6,418,546 B US 7,741,595 B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 10.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 13.0 | 27272701 |
ECLASS 14.0 | 27272701 |
ECLASS 15.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
ETIM 9.0 | EC001831 |
ETIM 10.0 | EC001831 |