MA 100

Modular connection unit

Part no.: 50114369

Icon Icon
Series MA 100
Suitable for BCL 300i
BCL 301i
Supply voltage UB 18 ... 30 V, DC
Type RS 232, RS 485
Number of connections 1 Piece(s)
Function BUS IN
BUS OUT
Connection to device
Data interface
PWR / SW IN / OUT
Voltage supply
Type of connection Terminal
No. of pins 19 -pin
Design Cubic
Dimension (W x H x L) 128.8 mm x 47.4 mm x 181 mm
Housing material Plastic
Net weight 380 g
Housing color Red
Degree of protection IP 54
Protection class III
Approvals c UL US
Customs tariff number 84733080
ECLASS 5.1.4 27379201
ECLASS 8.0 27379201
ECLASS 9.0 27069190
ECLASS 10.0 27069190
ECLASS 11.0 27069090
ECLASS 12.0 27069090
ECLASS 13.0 27069090
ECLASS 14.0 27069090
ECLASS 15.0 27069090
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf