LSS 318M-S12

Throughbeam photoelectric sensor transmitter

Part no.: 50081339

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 1 products found
LS328/9D-M12
Throughbeam photoelectric sensor transmitter
Part no.: 50122702
  • Series: 328
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 10 m
  • Design: Cylindrical
Part no.: 50122702
Series 318
Operating principle Throughbeam principle
Device type Transmitter
Special version Deactivation input
Operating range 0 ... 15 m
Operating range Guaranteed operating range
Operating range limit 0 ... 20 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Infrared
Wavelength 880 nm
LED group 1
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 25 mA
Readiness delay 30 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Housing material Stainless steel
Stainless steel housing V2A
Lens cover material Plastic
Net weight 60 g
Housing color Black
Silver
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
3D-CAD model - zip
Data sheet - pdf