LSIS 462i M45-W1
Smart camera
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | LSIS 462i |
Software functions | BLOB analysis (completeness monitoring) BLOB analysis (presence control) Dimension monitoring Focus adjustment Measuring tool Position determination Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 128 Data Matrix Code EAN 8/13 EAN 128 Pharma Code UPC |
Working range | 75 ... 10,000 mm |
Light source | LED, White |
Camera resolution, horizontal | 752 px |
Camera resolution, vertical | 480 px |
Focal length | 16 mm |
Frame rate (images per second), max. | 50 pieces per second |
Electronic shutter speed | 0.054 ... 20 ms |
Camera type | Monochrome |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 10 W |
Number of inputs/outputs selectable | 8 Piece(s) |
Voltage type, outputs | DC |
Switching voltage, outputs | Typ. UB / 0 V |
Voltage type, inputs | DC |
Switching voltage, inputs | Typ. UB / 0 V |
Type | Ethernet, RS 232 |
Function | Process |
Function | Process Service |
Function | Configuration interface Data interface Service interface |
Type of connection | Connector |
Designation on device | SERVICE |
Thread size | M12 |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Designation on device | PWR |
Thread size | M12 |
Function | Data interface Signal IN Signal OUT |
Type of connection | Connector |
Designation on device | BUS OUT |
Thread size | M12 |
Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 500 g |
Type of configuration | Via web browser |
Ambient temperature, operation | 0 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
US patents | US 8,288,706 B |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |