LSIS 123 M6M-R1

Stationary 2D-code reader

Part no.: 50110306

Icon
Results list: 1 products found
LSIS 223 M5M-R1
Stationary 2D-code reader
Part no.: 50117534
  • Series: LSIS 22x
  • Interface: USB
  • Code types, readable: 2/5 Interleaved
  • Modulus size, max.: 0.127 ... 1 mm
Part no.: 50117534
Series LSIS 12x
Code types, readable 2/5 Interleaved
Aztec
Codabar
Code 39
Code 93
Code 128
Composite Codes
Data Matrix Code
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Truncated
Maxicode
Micro PDF
Micro QR
Others on request
PDF417
QR code
UPC
Reading distance 25 ... 310 mm
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Modulus size 0.1 ... 0.5 mm
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 4.75 ... 5.5 V, DC
Current consumption, max. 260 mA
Number of digital switching inputs 1 Piece(s)
Voltage type DC
Switching voltage VIN
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching voltage VIN
Switching element Transistor, PNP
Switching principle NO (normally open)
Type USB
Function Process
Specification USB 1.1
Operating mode COM port emulation
Keyboard emulation
Number of connections 1 Piece(s)
Function Data interface
Service interface
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 40 mm x 32 mm x 47 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 136 g
Housing color Black, RAL 9005
Red, RAL 3000
Type of fastening Dovetail grooves
Mounting thread
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Button(s)
Teach button
Function of the operational control Trigger
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Customs tariff number 84719000
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ETIM 5.0 EC002999
ETIM 6.0 EC002999
3D-CAD model - zip
Configuration software - V32036 - zip
USB driver - USB Serial - zip
Operating instructions - pdf
Data sheet - pdf