KFX-ET-20ML-20

Plastic fiber optics type diffuse reflective

Part no.: 50117765

Series KFX
Operating principle Diffuse reflection principle
Area of application General applications
Special version Area detection
Light beam exit Front
Fiber core Multiple fiber core
Fiber core material Plastic
aktiver Faserdurchmesser 0.265 mm
Active fiber diameter 16 Piece(s)
Operating range with LV461 0 ... 70 mm
Operating range with LV462 0 ... 120 mm
Operating range with LV463 0 ... 210 mm
Operating range with LV463.XV 0 ... 315 mm
Operating range with LV463.XR 0 ... 380 mm
Operating range with LV463I.XR 0 ... 570 mm
Minimum object diameter 1 mm
Design Cubic
Outer diameter 2.2 mm
Net weight 33 g
Head material Plastic
Type Plastic fiber optics with bend protection (KFX)
Fiber length 2,000 mm
Light field width 14.5 mm
Fiber sheathing material PE
Fastening of the probe 2 x M3
Smallest bending radius (moving) R25
Laying standard
Damping at λ = 650nm 210 dB/km
Ambient temperature, operation -55 ... 70 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651
3D-CAD model - zip