KDS ET-RJ45-A-USB3-A-P4-000

Adapter cable

Part no.: 50134949

Suitable for interface Ethernet
Transmission speed 10/100/1000Mbps RJ45 Ethernet port
Number of connections 2 Piece(s)
Type of connection RJ45
Version Axial
Type of connection USB
Connector type USB 3.0 Standard-A
Design Cubic
Dimension (W x H x L) 71 mm x 26 mm x 16.2 mm
Net weight 47 g
Housing color White
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 20
Approvals FCC
RoHS
System requirements Windows XP/Vista/7/8/8.1, Mac OS X 10.5/10.6/10.7/10.8/10.9/10.10/, Linux-based system
Customs tariff number 85176200
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27060313
ECLASS 11.0 27060313
ECLASS 12.0 27060313
ECLASS 13.0 27060313
ECLASS 14.0 27060313
ECLASS 15.0 27060313
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
USB driver - zip