IT 19x1i-End Cap
End cap
Type | End cap |
Suitable for product group | Mobile code readers |
Suitable for | IT 1911i series mobile 2D-code readers IT 1981i series mobile 2D-code readers |
Dimension (W x H x L) | 29.5 mm x 30 mm x 70 mm |
Net weight | 26 g |
Housing color | Gray |
Type of fastening, at device | to engage |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27280192 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 13.0 | 27280192 |
ECLASS 14.0 | 27280192 |
ECLASS 15.0 | 27280192 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |