IT 1910i-1D ER-3

Mobile bar code reader

Part no.: 50141057

Icon
Results list: 1 products found
IT 1990i SR-3
Mobile 2D-code reader
Part no.: 50144927
  • Series: IT19xx
  • Interface: PS/2
  • Code types, readable: Micro PDF
  • Reading distance, max.: 0 ... 837 mm
Part no.: 50144927
Series IT19xx
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Truncated
Others on request
UPC
Reading distance 25 ... 596 mm
Camera resolution, horizontal 838 px
Camera resolution, vertical 640 px
Supply voltage UB 3.7 V4 ... 5.5 V, DC
Power consumption, max. 2.3 W
Type PS/2, USB, RS 232
Function Process
Function Process
Dimension (W x H x L) 75 mm x 133 mm x 195 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 300 g
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 2 m
Measurements relative to Concrete floor
Degree of protection IP 65
Customs tariff number 84719000
ECLASS 5.1.4 27280101
ECLASS 8.0 27280101
ECLASS 9.0 27280101
ECLASS 10.0 27280101
ECLASS 11.0 27280101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
EPLAN macro - edz
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - pdf
EC declaration of conformity - pdf