IT 1902g HD-2

Wireless mobile 2D-code reader

Part no.: 50114513

Icon Icon Icon
Results list: 2 products found
IT 1952g HD-2-R
Wireless mobile 2D-code reader
Part no.: 50143092
  • Series: IT19xx
  • Interface: PS/2
  • Code types, readable: GS1 Databar Omnidirectional
  • Reading distance, max.: 6 ... 604 mm
Part no.: 50143092
Base IT 1952g
Base station
Part no.: 50143593
  • Suitable for: IT 1952g series mobile 2D-code readers
  • Type: Base station
Part no.: 50143593
Series IT19xx
Code types, readable 2/5 Interleaved
Aztec
Codabar
Code 39
Code 93
Code 128
Composite Codes
Data Matrix Code
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
Maxicode
Micro PDF
Micro QR
Others on request
PDF417
QR code
UPC
Reading distance 0 ... 233 mm
Camera resolution, horizontal 838 px
Camera resolution, vertical 640 px
Supply voltage UB 3.7 V, DC
Power consumption, max. 1.8 W
Battery technology LiIon
Battery storage capacity 2 A·h
Type PS/2, USB, RS 232
Function Process
Function Process
Bluetooth range Class 2
Bluetooth version 2.1
Type of connection Bluetooth
Dimension (W x H x L) 70 mm x 160 mm x 80 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 213 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 1.8 m
Measurements relative to Concrete floor
Degree of protection IP 41
Approvals c UL US
Customs tariff number 84719000
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ETIM 5.0 EC002999
ETIM 6.0 EC002999
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - pdf
EC declaration of conformity - pdf