IRK 92/4-400 S

Energetic diffuse sensor

Part no.: 50013058

Icon Icon
Results list: 1 products found
FRKR 92/4-300 S
Diffuse sensor with background suppression
Part no.: 50021764
  • Series: 92
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.3 m
  • Design: Cubic
Part no.: 50021764
Series 92
Operating principle Diffuse reflection principle
Special version Warning output
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.4 m
Operating range, gray 18% 0.01 ... 0.28 m
Operating range, black 6% 0.015 ... 0.23 m
Operating range limit, white 90% 0 ... 0.9 m
Operating range limit, gray 18% 0.01 ... 0.47 m
Operating range limit, black 6% 0.015 ... 0.35 m
Operating range limit Typical operating range
Light source LED, Infrared
Wavelength 880 nm
LED group 1
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Type of connection Standard plug
Material Plastic
No. of pins 6 -pin
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Housing color Red
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf