IPRK 95/44 L.2-HDM-6D.110.4

Polarized retro-reflective photoelectric sensor

Part no.: 50111684

Results list: 1 products found
IPRK 95/44 L.2
Polarized retro-reflective photoelectric sensor
Part no.: 50022680
  • Series: 95
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 4.2 m
  • Design: Cubic
Part no.: 50022680
Series 95
Operating principle Reflection principle
Special version Autocollimation
Warning output
Operating range Guaranteed operating range
Operating range limit Typical operating range
Light source LED, Red
Wavelength 660 nm
LED group 1
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 3 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching element Transistor, PNP
Switching principle Light switching
Function Warning output
Readiness delay 100 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Stainless steel
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 17 mm x 66 mm x 35 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 90 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717