IPRK 92/4,6000

Polarized retro-reflective photoelectric sensor

Part no.: 50023962

Icon Icon
Results list: 2 products found
PRK25C/4W-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50137522
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.05 ... 10 m
  • Design: Cubic
Part no.: 50137522
KD U-M12-4A-V1-050
Connection cable
Part no.: 50130652
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 4 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50130652
Series 92
Operating principle Reflection principle
Special version Warning output
Operating range 0.2 ... 8.5 m
Operating range Guaranteed operating range
Operating range limit 0.2 ... 12.5 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 660 nm
LED group 1
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Type of connection Cable
Cable length 6,000 mm
Number of conductors 5 -wire
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Housing color Red
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf