IGSU 14D/6.3SD-S12
Ultrasonic fork sensor
Series | 14 |
Principle of physics | Ultrasonics |
Application | Splice inspections |
Medium | Transparent |
Special version | Teach input Warning output |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 80 mA |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Voltage type | DC |
Switching voltage | high: ≥8V low: ≤ 2 V |
Input resistance | 15,000 Ω |
Active switching state | High |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Load capacity | 0.5 µF |
Switching element | Transistor, Push-pull |
Switching principle | Switching signal on splice, switchable |
Function | Splice detected |
Function | Object detected Warning output |
Switching frequency | 2,000 Hz |
Response time | 0.25 ms |
Readiness delay | 300 ms |
Web speed | 2,400 m/min |
Web speed during teach-in | 50 m/min |
Number of connections | 1 Piece(s) |
Function | Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Plug outlet | Horizontal (parallel to belt movement) |
Design | Fork |
Mouth width | 4 mm |
Mouth depth | 68.5 mm |
Dimension (W x H x L) | 20.7 mm x 48.2 mm x 101 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 270 g |
Housing color | Black Red |
Type of fastening | Mounting thread Through-hole mounting |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | 0 ... 60 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 10.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ETIM 5.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 7.0 | EC001848 |