IGSU 14C/6.3SD-S12

Ultrasonic fork sensor

Part no.: 50115736

Icon Icon
Results list: 1 products found
IGSU 14D/6.3SD-S12
Ultrasonic fork sensor
Part no.: 50126787
  • Series: 14
  • Application: Splice inspections
  • Switching output: Transistor, Push-pull
  • Principle of physics: Ultrasonics
Part no.: 50126787
Series 14
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Splice inspections
Medium Transparent
Special version Warning output
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 80 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V
Input resistance 15,000 Ω
Active switching state High
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Load capacity 0.5 µF
Switching element Transistor, Push-pull
Switching principle Switching signal on splice, switchable
Function Splice detected
Function Object detected
Warning output
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 300 ms
Web speed 2,400 m/min
Web speed during teach-in 50 m/min
Number of connections 1 Piece(s)
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Horizontal (parallel to belt movement)
Design Fork
Mouth width 4 mm
Mouth depth 68.5 mm
Dimension (W x H x L) 20.7 mm x 48.2 mm x 101 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 270 g
Housing color Black
Red
Type of fastening Mounting thread
Through-hole mounting
Type of display LED
Operational controls Teach button
Ambient temperature, operation 0 ... 60 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272890
ECLASS 9.0 27272890
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip