HTU420B-500.3/GT-M8
Ultrasonic sensor
Series | 420B |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Teach input |
MTTF | 430 years |
Operating range | 0.015 ... 0.5 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 290 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Opening angle | 7 ° |
Adjustment range | 15 ... 500 mm |
Resolution | 1.0 mm |
Repeatability | 0.5 mm |
Temperature drift | 2 % |
Reference value, temperature drift | End value |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 35 mA |
Switching hysteresis | 4 % |
Number of teach inputs | 1 Piece(s) |
Switching voltage | high: ≥12V low: ≤ 2 V |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 100 mA |
Switching voltage | low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 12 Hz |
Response time | 40 ms |
Readiness delay | 300 ms |
Function | Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Material | Metal |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 41 mm x 15 mm |
Housing material | Plastic |
Plastic housing | ASA, PMMA |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 22 g |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Operational controls | Teach button |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -25 ... 75 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ECLASS 15.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |
ETIM 10.0 | EC001849 |