HTK 82
Reflector
Special version | Heating |
Supply voltage UB | 230 V, AC |
Power consumption, max. | 3.4 W |
Function | Voltage supply |
Type of connection | Cable |
Cable length | 5,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 2 -wire |
Design | Round |
Mounting dimension, thickness | 21 mm |
Mounting dimension, diameter | 93 mm |
Reflective surface, diameter | 78 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Chemical designation, reflector material | PMMA8N |
Structure, active surface | Triple |
Net weight | 250 g |
Type of fastening | Through-hole mounting |
Ambient temperature, operation | -40 ... 70 °C |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |