HRTR 2/42D-15F,150-S12

Diffuse sensor with background suppression

Part no.: 50112114

Icon Icon Icon Icon
Series 2
Operating principle Diffuse reflection principle with background suppression
Application Detection of small parts
Special version Permanently set range
Small light spot (S)
Operating range Guaranteed operating range
Operating range, white 90% 0.004 ... 0.014 m
Operating range, gray 18% 0.005 ... 0.012 m
Operating range, black 6% 0.007 ... 0.01 m
Operating range limit, white 90% 0.001 ... 0.018 m
Operating range limit, gray 18% 0.003 ... 0.017 m
Operating range limit, black 6% 0.004 ... 0.016 m
Operating range limit Typical operating range
Permanently set operating range 0.015 m
Beam path Focused
Light source LED, Red
Wavelength 640 nm
LED group 1
Type of light spot geometry Round
Focus Fixed
Focal distance 10 mm
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Dark switching
Switching element Transistor, NPN
Switching principle Dark switching
Switching frequency 700 Hz
Response time 0.72 ms
Readiness delay 120 ms
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Sheathing material PVC
Cable color Black
Wire cross section 0.14 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 8 mm x 23.1 mm x 12 mm
Housing material Plastic
Plastic housing TPE
Lens cover material Plastic/PC
Net weight 20 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Ambient temperature, operation -20 ... 55 °C
Ambient temperature, storage -30 ... 75 °C
Degree of protection IP 67
Protection class III
Approvals cUR us
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf