HRT 25B/44-S12
Diffuse sensor with background suppression
Series | 25B |
Operating principle | Diffuse reflection principle with background suppression |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0 ... 1 m |
Operating range, gray 18% | 0.005 ... 0.7 m |
Operating range, black 6% | 0.005 ... 0.6 m |
Operating range limit | 0 ... 1 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Infrared |
Wavelength | 850 nm |
Light spot size [at sensor distance] | 20 mm [200 mm] |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 250 Hz |
Response time | 2 ms |
Readiness delay | 300 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 15 mm x 38.9 mm x 28.7 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic / PMMA |
Net weight | 15 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -30 ... 60 °C |
Degree of protection | IP 66 IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |