FRKR 92/4-300 S

Diffuse sensor with background suppression

Part no.: 50021764

Icon Icon
Results list: 2 products found
KD 095-4
Connector
Part no.: 50031324
  • Connection 1: Connector, M12
  • Connection 2: Screw terminal
  • Version: Angled, Female
  • No. of pins: 4 Piece(s)
Part no.: 50031324
HT25C.S/4P-M12
Diffuse sensor with background suppression
Part no.: 50134239
  • Series: 25C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0 ... 0.5 m
  • Design: Cubic
Part no.: 50134239
Series 92
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 0.3 m
Operating range, gray 18% 0.015 ... 0.28 m
Operating range, black 6% 0.02 ... 0.26 m
Operating range limit, white 90% 0.005 ... 0.44 m
Operating range limit, gray 18% 0.015 ... 0.39 m
Operating range limit, black 6% 0.02 ... 0.36 m
Operating range limit Typical operating range
Light source LED, Red
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Type of connection Standard plug
Material Plastic
No. of pins 6 -pin
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf