FRK 93/44-60

Diffuse sensor with background suppression

Part no.: 50021132

Results list: 1 products found
FRK 93/44-60.2
Diffuse sensor with background suppression
Part no.: 50106098
  • Series: 93
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.03 ... 0.065 m
  • Design: Cubic
Part no.: 50106098
Series 93
Operating principle Diffuse reflection principle with background suppression
Special version V-optics
Operating range 0.015 ... 0.06 m
Operating range Guaranteed operating range
Operating range limit 0.015 ... 0.075 m
Operating range limit Typical operating range
Light source LED, Infrared
Type of light spot geometry Round
Focus Fixed
Supply voltage UB 10 ... 35 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 250 Hz
Type of connection Cable
Cable length 2,000 mm
Number of conductors 5 -wire
Dimension (W x H x L) 20 mm x 60 mm x 44.5 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 170 g
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Approvals c UL US
Standards applied EN 60947-5-2 (German version)
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC001821
EPLAN macro - edz