DMU420B-250.3/LV-M8
Ultrasonic distance sensor
Series | 420B |
MTTF | 425 years |
Ultrasonic frequency | 370 kHz |
Direction of beam | Front |
Opening angle | 3 ... 6 ° |
Measurement range | 10 ... 250 mm |
Resolution | < 0.3 mm / < 0.5 mm |
Accuracy | 2 % |
Reference value, accuracy | End value |
Repeatability | 0.5 mm, End value |
Temperature drift | 2 % |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 35 mA |
Switching hysteresis | 4 % |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Load resistance | > 10,000 Ω |
Voltage | 0 ... 10 V |
Type | Voltage |
Switching current, max. | 100 mA |
Switching voltage | low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching frequency | 20 Hz |
Response time | < 25 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Min. cycle time | COM2 = 5 ms |
Frame type | 2.2 |
Specification | V1.1 |
Device ID | 3098 |
SIO-mode support | Yes |
Process data, length | 48 bit |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 41 mm x 15 mm |
Housing material | Plastic |
Plastic housing | ASA, PMMA |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 22 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Operational controls | Teach button |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -25 ... 75 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ECLASS 15.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |
ETIM 10.0 | EC001849 |