DMU412B-500/LCT-M12

Ultrasonic distance sensor

Part no.: 50150586

Icon Icon Icon Icon Icon
Series 412B
Contains 2x M12 mounting nut
Special version Multiplex operation
Synchronous operation
Teach input
MTTF 338 years
Ultrasonic frequency 290 kHz
Direction of beam Front
Opening angle 3 ... 11 °
Measurement range 15 ... 500 mm
Resolution < 0.3 mm / < 0.5 mm
Accuracy 2 %
Reference value, accuracy End value
Repeatability 0.5 mm, End value
Temperature drift 2 %
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 35 mA
Switching hysteresis 4 %
Number of teach inputs 1 Piece(s)
Voltage type DC
Switching voltage high: ≥12V
low: ≤ 2 V
Input resistance 110,000 Ω
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Load resistance 100 ... 1,000 Ω, < (+Vs - 10V) / 0.02 A
Current 4 ... 20 mA
Type Current
Switching current, max. 100 mA
Switching voltage low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching frequency 12 Hz
Response time < 40 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 8 ms
Frame type 2.2
Specification V1.1
Device ID 3105
SIO-mode support Yes
Process data, length 48 bit
Function Signal IN
Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 12 mm x 50 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 32 g
Housing color Silver
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 75 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Operating instructions - pdf
Operating instructions - IO-Link interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf