DMU318-400.3/2VK-M12
Ultrasonic distance sensor
Series | 318 |
Contains | 2x M18 mounting nut |
Special version | Multiplex operation Synchronous operation |
Ultrasonic frequency | 300 kHz |
Direction of beam | Front |
Opening angle | 8 ° |
Measurement range | 50 ... 400 mm |
Resolution | < 2 mm |
Repeatability | 0.5 % |
Reference value repeatability | End value |
Temperature drift | 5 % |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 7 %, From UB |
Open-circuit current | 0 ... 50 mA |
Switching hysteresis | 1 % |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Load resistance | 2,000 Ω |
Voltage | 0 ... 10 V |
Type | Voltage |
Switching current, max. | 100 mA |
Switching element | Transistor, NPN |
Switching principle | NO (normally open) |
Number of inputs/outputs selectable | 1 Piece(s) |
Switching frequency | 10 Hz |
Response time | 500 ms |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 91.6 mm |
Thread size | M18 x 1 mm |
Housing material | Plastic |
Plastic housing | Polybutylene (PBT) |
Sensing face material | Plastic, Epoxy resin, glass fiber reinforced |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 70 g |
Housing color | Gray |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Operational controls | Control buttons |
Function of the operational control | NC contact / NO contact changeover Resetting to factory settings Setting for the switching outputs/characteristic output curve |
Ambient temperature, operation | -20 ... 70 °C |
Ambient temperature, storage | -20 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270804 |
ECLASS 8.0 | 27270804 |
ECLASS 9.0 | 27270804 |
ECLASS 10.0 | 27270804 |
ECLASS 11.0 | 27270804 |
ECLASS 12.0 | 27272806 |
ECLASS 13.0 | 27272806 |
ECLASS 14.0 | 27272806 |
ECLASS 15.0 | 27272806 |
ETIM 5.0 | EC001846 |
ETIM 6.0 | EC001846 |
ETIM 7.0 | EC001846 |
ETIM 8.0 | EC001846 |
ETIM 9.0 | EC001846 |
ETIM 10.0 | EC001846 |