DMU218-1500/LV-M12

Ultrasonic distance sensor

Part no.: 50149546

Icon Icon Icon
Series 200
Contains 2x M18 mounting nut
Special version Multiplex operation
Synchronous operation
MTTF 643 years
Ultrasonic frequency 200 kHz
Direction of beam Front
Opening angle 16 °
Measurement range 150 ... 1,500 mm
Resolution 1.0 mm
Resolution of analog output 1 mm
Repeatability 0.07 %
Reference value repeatability End value
Temperature drift 0.2 %/K
Linearity error 0.5 %
Protective circuit Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 40 mA
Switching hysteresis 2 mm
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Load resistance > 10,000 Ω
Type Voltage
Switching current, max. 150 mA
Switching voltage low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching frequency 5 Hz
Response time 100 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Profile Common Profile
Min. cycle time COM2 = 2.3 ms
Frame type 2.2
Specification V1.1
Device ID 3092
SIO-mode support No
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 55 mm
Thread size M18 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 30 g
Housing color Silver
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Operating instructions - pdf
Operating instructions - IO-Link interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf