DCR 248i FIX-L1-102-R3-P

Stationary 2D-code reader

Part no.: 50146853

Icon Icon Icon Icon Icon Icon Icon
Series DCR 200i
Chip CMOS (Global Shutter)
Special version Polarization filter
Software functions Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Interleaved
Aztec
Codabar
Code 32
Code 39
Code 93
Code 128
Data Matrix Code
EAN 8/13
EAN 128
GS1 Databar
GS1 Databar Omnidirectional
GS1 Databar QR code
GS1 Databar Stacked
PDF417
Pharma Code
QR code
UPC
Reading distance 50 ... 800 mm
Light source LED, Red
Transmitted-signal shape Pulsed
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Modulus size 0.35 ... 1 mm
Electronic shutter speed 0.068 ... 5 ms
Camera type Monochrome
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Average power consumption 8 W
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Voltage type DC
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching element MOSFET semiconductor
Switching principle +24 V switching
Number of inputs/outputs selectable 2 Piece(s)
Type Inputs/outputs selectable
Voltage type, outputs DC
Voltage type, inputs DC
Type Ethernet, PROFINET, RS 232, RS 422
Function Process
Transmission speed 4,800 ... 115,200 Bd
Data format Adjustable
Start bit 1
Data bit 8
Stop bit 1
Parity None
Transmission protocol
Data encoding ASCII
Binary
Function Process
Transmission speed 4,800 ... 115,200 Bd
Data format Adjustable
Start bit 1
Data bit 7, 8 data bits
Stop bit 1, 2 stop bits
Parity Adjustable
Transmission protocol Adjustable
Data encoding ASCII
Binary
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 / 100 Mbit/s
Function Process
Switch functionality None
Transmission protocol TCP/IP , UDP
Function Process
Conformance class B
Protocol PROFINET RT
Transmission speed 100 Mbit/s
Type Ethernet
Function Service
Number of connections 2 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 12 -pin
Encoding A-coded
Function Configuration interface
Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 43 mm x 61 mm x 44 mm
Housing material Metal
Plastic
Metal housing Diecast aluminum
Plastic housing PC
Lens cover material Glass with polarization filter
Net weight 120 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Type of display LED
Number of LEDs 10 Piece(s)
Type of configuration Configuration codes
Teach-in
Via web browser
Operational controls Button(s)
Function of the operational control Adjustment mode
Auto-setup
Trigger
Ambient temperature, operation 0 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-4
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
GSDML file - Firmware from V2.0.0 - zip
Software - Device Finder V4.0.0 - zip
Software - Data Function Block for TIA V15 - zip
Software - Data Function Block for TIA V16 - zip
Code Generator
Package insert - pdf
Operating instructions - pdf
Operating instructions - XML Interface description - pdf
Operating instructions - XML Job description - pdf
Data sheet - pdf
Product brochure - pdf
Quick start - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf