CSL710-R05-1040.A/L-M12

Light curtain receiver

Part no.: 50128900

Icon Icon Icon
Series 710
Operating principle Throughbeam principle
Device type Receiver
Contains 2x BT-NC sliding block
Application Precise object detection
Special version Crossed-beam scanning
Diagonal-beam scanning
Parallel-beam scanning
Operating range 0.1 ... 3.5 m
Operating range Guaranteed operating range
Operating range limit 0.1 ... 4.5 m
Operating range limit Typical operating range
Measurement field length 1,040 mm
Number of beams 208 Piece(s)
Beam spacing 5 mm
Minimum object diameter 10 mm
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 270 mA, The specified values refer to the entire package consisting of transmitter and receiver.
Output current, max. 100 mA
Input resistance 6,000 Ω
Number of inputs/outputs selectable 4 Piece(s)
Type Inputs/outputs selectable
Voltage type, outputs DC
Switching voltage, outputs Typ. UB / 0 V
Voltage type, inputs DC
Switching voltage, inputs high: ≥6V
low: ≤ 4 V
Activation/disable delay 0 ... 1 ms
Readiness delay 400 ms
Cycle time 6.64 ms
Response time per beam 30 µs
Type IO-Link
COM mode COM2
COM3
Min. cycle time COM2 = 2.3 ms
Specification V1.0.1
V1.1
Process data IN 2 bytes
Process data OUT 2 bytes
Type IO-Link
Function Configuration via software
Service
Number of connections 2 Piece(s)
Plug outlet Axial
Function Configuration interface
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Connection to transmitter
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 29 mm x 54.8 mm x 1,113 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 1,200 g
Housing color Red
Type of fastening Groove mounting
Via optional mounting device
Type of display LED
OLED display
Number of LEDs 2 Piece(s)
Type of configuration Software
Teach-in
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - . - zip
EPLAN macro - edz
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf