CSL505-R05-395-M8

Light curtain receiver

Part no.: 50131317

Icon Icon
Series 505
Operating principle Throughbeam principle
Device type Receiver
Application Precise object detection
Special version Crossed-beam scanning
Diagonal-beam scanning
Parallel-beam scanning
Teach input
Warning output
Operating range 0.3 ... 5 m
Operating range Guaranteed operating range
Measurement field length 395 mm
Number of beams 80 Piece(s)
Beam spacing 5 mm
Minimum object diameter 7.5 mm
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 150 mA
Switching element Transistor, Push-pull
Switching principle Light/dark switchable
Switching element Transistor, Push-pull
Switching principle Light/dark switchable
Cycle time 76 ms
Response time per beam 1,000 µs
Number of connections 1 Piece(s)
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 12 mm x 58 mm x 440 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Net weight 536 g
Housing color Silver
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Type of configuration Software
Via pin assignment
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -40 ... 65 °C
Degree of protection IP 65
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - zip
EPLAN macro - edz
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Package insert - pdf
EC declaration of conformity - pdf
Certificate - pdf