CR55M2/R2
Stationary bar code reader
Series | CR55 |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 8/13 EAN 128 GS1 Databar UPC |
Scanning rate, typical | 330 scans/s |
Reading distance | 40 ... 250 mm |
Light source | LED, Red |
Wavelength | 617 nm |
Modulus size | 0.1 ... 0.5 mm |
Reading method | Line scanner |
Beam deflection | Via prism |
Light beam exit | Front |
Supply voltage UB | 4.5 ... 5.5 V, DC |
Current consumption, max. | 120 mA |
Number of digital switching outputs | 1 Piece(s) |
Function | DATA VALID |
Type | RS 232 |
Function | Process |
Number of connections | 1 Piece(s) |
Function | Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 6 -wire |
Design | Cubic |
Dimension (W x H x L) | 31 mm x 18.3 mm x 45.5 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Plastic / PMMA |
Housing color | Red Silver |
Type of fastening | Fastening thread |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Type of configuration | Software |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 5 ... 95 % |
Extraneous light protection, max. | 100,000 lx |
Degree of protection | IP 54 |
Approvals | cUR us |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |