C3-V1-B-P0-SGSOSR-K1
Tower light
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | C3 |
Type of signaling | Optical |
Life expectancy | > 100,000 h |
Supply voltage UB | 24 V, AC/DC, 10 % |
Current consumption, max. | 90 mA |
Number of connections | 1 Piece(s) |
Function | Voltage supply |
Type of connection | Cable |
Cable length | 1,000 mm |
Number of conductors | 4 -wire |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 298 mm |
Housing material | Plastic |
Plastic housing | PC |
Housing color | Black |
Type of fastening, at system | Screw type / horizontal |
Type of illuminant | LED/24V |
Lens modules | 3 pieces, ready-made |
Signal image | Continuous light |
Angle of radiation | 360° |
Sequence of the modules (ascending) | Green, orange, red |
Ambient temperature, operation | -25 ... 50 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371230 |
ECLASS 8.0 | 27371230 |
ECLASS 9.0 | 27371230 |
ECLASS 10.0 | 27371230 |
ECLASS 11.0 | 27371230 |
ECLASS 12.0 | 27371230 |
ETIM 5.0 | EC001042 |
ETIM 6.0 | EC001042 |
ETIM 7.0 | EC001042 |
ETIM 8.0 | EC001042 |