BT-2SB10-S

Mounting bracket set

Part no.: 424423

Contains 2x BT-SB10-S
Suitable for product group Measuring light curtains
Protective sensors
Safety light curtains
Switching light curtains
Suitable for CML700i light curtains
CSL 710 light curtains
Especially for devices with large protective field height
MLC 500, MLC 300 safety light curtains
MLD 500, MLD 300 multiple light beam safety devices
Single light beam safety devices MLD500
Net weight 384 g
Design of mounting device Mounting clamp
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
On the lateral C-groove
Type of mounting device Swiveling with vibration damper
Swivel range -8 ... 8 °
Mounting device material Metal
Shock absorber Yes
Customs tariff number 79070000
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip