BCL 8 SN 102
Stationary bar code reader
Series | BCL 8 |
Functions | Alignment mode AutoConfig AutoReflAct Daisy Chain I/O LED indicator Multiple read Output format selectable Reading gate control Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum Pharma Code Pharmacode (available upon consultation) UPC |
Scanning rate, typical | 500 scans/s |
Bar codes per reading gate, max. number | 63 Piece(s) |
Reading distance | 50 ... 110 mm |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Modulus size | 0.12 ... 0.4 mm |
Reading method | Line scanner |
Scanning rate | 500 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Front |
Supply voltage UB | 4.75 ... 5.5 V, DC |
Current consumption, max. | 250 mA |
Number of inputs/outputs selectable | 1 Piece(s) |
Type | RS 232 |
Function | Process |
Type | RS 232 |
Function | Service |
Number of connections | 1 Piece(s) |
Function | Data interface PWR / SW IN / OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 40.3 mm x 48 mm x 15 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 120 g |
Housing color | Silver |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2, -3 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
US patents | US 6,735,007 B |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |