Battery HS6678
Battery
Type | Battery |
Suitable for | HS 6678 |
Supply voltage UB | 3.6 V, DC, 0 % |
Battery technology | LiIon |
Battery storage capacity | 3.1 A·h |
Dimension (W x H x L) | 21.3 mm x 25.2 mm x 82.5 mm |
Net weight | 63 g |
Customs tariff number | 85076000 |
ECLASS 5.1.4 | 27050401 |
ECLASS 8.0 | 27050403 |
ECLASS 9.0 | 27059090 |
ECLASS 10.0 | 27050403 |
ECLASS 11.0 | 27050403 |
ECLASS 12.0 | 27050403 |
ECLASS 13.0 | 27050403 |
ECLASS 14.0 | 27050403 |
ECLASS 15.0 | 27050403 |
ETIM 5.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 8.0 | EC000357 |
ETIM 9.0 | EC000357 |
ETIM 10.0 | EC000357 |