AMS 107i 120 BTA
Optical positioning sensor
Series | AMS 100i |
Application | Collision protection of cranes / gantry cranes Positioning of electroplating plants Positioning of skillet systems and side-tracking skates Positioning of stacker cranes |
Order guide | Reflective tape must be ordered separately |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Max. laser power | 0.004 W |
Light spot size [at sensor distance] | 100 mm [120,000 mm] |
Measurement range | 100 ... 120,000 mm |
Resolution | 0.001 ... 10 mm |
Accuracy | 2 mm, +/- |
Reproducibility (3 sigma), short range | 0.9 mm (with measurement range up to 500 mm) |
Reproducibility (3 sigma), distant range | 0.6 mm (with measurement range from 500 mm) |
Measurement value output | 1.7 ms |
Temperature drift, absolute (mm/10K) | ≤ 1 mm/10K |
Max. traverse rate | 10 m/s |
Supply voltage UB | 18 ... 30 V, DC |
Type | SSI |
Clock frequency | 50 ... 800 kHz |
Type of connection | Connector |
Designation on device | PWR |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Data interface |
Type of connection | Connector |
Designation on device | X1 SSI |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | Service interface |
Type of connection | Connector |
Designation on device | XF0 SERVICE |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 70 mm x 139 mm x 118 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 1,100 g |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -5 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | UL |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |