AC-SCM8U-BT-L

Sensor connection module

Part no.: 520162

Icon
Suitable for MLC 500, MLC 300 safety light curtains
Protective circuit No information
Insulation resistance, min. 10,000,000,000 Ω
Current load, max. 1 A
Supply voltage UB 24 V, DC, -20 ... 20 %
Number of connections 6 Piece(s)
Function Connection with PLC
Machine interface
Type of connection Cable with connector
Cable length 500 mm
Sheathing material PUR
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Local input, muting sensor 1
Type of connection Connector
Designation on device X1
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 2
Type of connection Connector
Designation on device X2
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 3
Type of connection Connector
Designation on device X3
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 4
Type of connection Connector
Designation on device X4
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection to device
Local interface
Type of connection Connector
Designation on device X5
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 22 mm x 28 mm x 235 mm
Housing material Plastic
Plastic housing PA 6
Net weight 370 g
Housing color Black
Type of fastening Mounting plate
Ambient temperature, operation -30 ... 80 °C
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27279219
ECLASS 9.0 27440108
ECLASS 10.0 27440108
ECLASS 11.0 27440108
ECLASS 12.0 27440108
ECLASS 13.0 27440108
ECLASS 14.0 27440108
ECLASS 15.0 27440108
ETIM 5.0 EC002585
ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ETIM 10.0 EC002585
EPLAN macro - edz