AC-PB30-L200

Extension

Part no.: 63000751

Results list: 1 products found
AC-PB40-L200
Extension
Part no.: 63000752
  • Suitable for: L200 safety locking devices
  • Diameter: 17 mm
  • Dimension: 17 mm x 40 mm mm
Part no.: 63000752
Suitable for L200 safety locking devices
Dimension (Ø x L) 17 mm x 30 mm
Net weight 11 g
Customs tariff number 85369095
ECLASS 5.1.4 27272691
ECLASS 8.0 27279225
ECLASS 9.0 27272692
ECLASS 10.0 27272692
ECLASS 11.0 27272692
ECLASS 12.0 27272692
ECLASS 13.0 27272692
ECLASS 14.0 27272692
ECLASS 15.0 27272692
ETIM 5.0 EC002594
ETIM 6.0 EC002594
ETIM 7.0 EC002594
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - AC-PB30-L200 - zip
EPLAN macro - edz