AC-MSI-USB

Accessories set

Part no.: 547822

Results list: 1 products found
KB USB A - USB miniB
Service line
Part no.: 50117011
  • Interface: USB
  • Connection: USB  - USB
  • Cable length: 1,500 mm
  • Sheathing material: PVC
Part no.: 50117011
Application Chemical resistant
Suitable for MSI 100 safety controllers
MSI 200 safety controllers
MSI 400 safety controllers
Type of connection USB
Connector, LED No
Connector type USB 2.0 Standard-A
Type of connection USB
Connector type USB 2.0 Mini-A
Shielded No
Cable length 3,000 mm
Sheathing material PUR
Suitability for drag chains No
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060313
ECLASS 11.0 27060313
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855