AC MA200-KB
Fastening
Contains | 2x M6 x 10 screws 2x cable strain relief with bending protection |
Suitable for product group | Connection units |
Suitable for | MA 2xxi modular connection units |
Dimension (W x H x L) | 160 mm x 90 mm x 25 mm |
Metal housing | Aluminum |
Net weight | 230 g |
Housing color | Silver |
Design of mounting device | Cable routing |
Type of fastening, at system | Screw type |
Type of fastening, at device | Screw type |
Type of mounting device | hinged, 180° |
Mounting device material | Metal Plastic |
Shock absorber | No |
Customs tariff number | 84735080 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |