AC-LL-R40

Actuator

Part no.: 63000884

Functions Easy installation, quick vertical and axial alignment in just a few steps
Linkage via roller
Dimension (W x H x L) 14.5 mm x 40 mm
Net weight 50 g
Type of fastening Through-hole mounting
Design, actuator Straight
Area of application, actuator Heavy duty
Mounting bore holes 90° to key direction
Material Rubber
Steel, galvanized
Length, min. 50 mm
Length, max. 103 mm
Customs tariff number 85369095
ECLASS 5.1.4 27279216
ECLASS 8.0 27279216
ECLASS 9.0 27272606
ECLASS 10.0 27272606
ECLASS 11.0 27272606
ECLASS 12.0 27272606
ECLASS 13.0 27272606
ECLASS 14.0 27272606
ECLASS 15.0 27272606
ETIM 5.0 EC001487
ETIM 6.0 EC001487
ETIM 7.0 EC001487
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
EPLAN macro - edz