AC IVS 1048-RED
Cover hood
Type | Cover hood with bandpass filter for red light |
Suitable for | IVS 1000i & DCR 1000i |
Wavelength | 635 nm |
Transmission | 615 - 645 nm (>85%), 350 - 570 / 700 - 1100 nm (<3%) |
Angle of incidence (AOI) | 0 ... 15 ° |
Note | The cover hood cannot be used with the lens Lens-S-M12-4F4 and Lens-S-M12-4F8. The degree of protection of the sensor without cover hood is IP40. |
Design | Ring |
Thickness | 1 mm |
Outer diameter | 11.8 mm |
Net weight | 1 g |
Housing color | Red |
Material | BOROFLOAT® |
Customs tariff number | 90022000 |
ECLASS 5.1.4 | 27310203 |
ECLASS 8.0 | 27310203 |
ECLASS 9.0 | 27310203 |
ECLASS 10.0 | 27273603 |
ECLASS 11.0 | 27273603 |
ECLASS 12.0 | 27273603 |
ECLASS 13.0 | 27273603 |
ECLASS 14.0 | 27273603 |
ECLASS 15.0 | 27273603 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |