AC AL 023/096 P
Filter
Suitable for | Illumination IL AL 023/096 RD 301 |
Type of filter | Polarization filter |
Dimension (W x H x L) | 3 mm x 60 mm x 113 mm |
Net weight | 26 g |
Type of fastening | Screw type |
Material | Plastic / PMMA, scratch-resistant coating |
Customs tariff number | 90022000 |
ECLASS 5.1.4 | 27310203 |
ECLASS 8.0 | 27310203 |
ECLASS 9.0 | 27319290 |
ECLASS 10.0 | 27310203 |
ECLASS 11.0 | 27310203 |
ECLASS 12.0 | 27310203 |
ECLASS 13.0 | 27310203 |
ECLASS 14.0 | 27310203 |
ECLASS 15.0 | 27310203 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |