AC-AHL-F4J2-TK

Actuator

Part no.: 63000743

Functions Adjustable, 4 directions
Flexible, 4 directions
Key
Rotatable head
Dimension (W x H x L) 39 mm x 20 mm x 52.2 mm
Net weight 62 g
Type of fastening Through-hole mounting
Design, actuator Straight
Area of application, actuator Ultra heavy duty
Mounting bore holes 90° to key direction
Material Stainless steel
Customs tariff number 85369095
ECLASS 5.1.4 27279216
ECLASS 8.0 27279216
ECLASS 9.0 27272606
ECLASS 10.0 27272606
ECLASS 11.0 27272606
ECLASS 12.0 27272606
ECLASS 13.0 27272606
ECLASS 14.0 27272606
ECLASS 15.0 27272606
ETIM 5.0 EC001487
ETIM 6.0 EC001487
ETIM 7.0 EC001487
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
3D-CAD model - AC-AHL-F4J2-TK - zip
EPLAN macro - edz