VSU 12/4.4

Splice inspection amplifier

Part no.: 50104022

Delivery time approx. 5 business days
Icon Icon Icon
Series 12
Principle of physics Ultrasonics
Application Splice inspections
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Function Splice detected
Switching element Transistor, PNP
Function Weak signal.
Switching frequency 200 Hz
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Design Cubic
Dimension (W x H x L) 84 mm x 37 mm x 98 mm
Housing material Metal
Metal housing Aluminum
Net weight 400 g
Type of display LED
Ambient temperature, operation 0 ... 50 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272890
ECLASS 8.0 27272890
ECLASS 9.0 27272890
ECLASS 10.0 27272892
ECLASS 11.0 27272892
ECLASS 12.0 27272892
ECLASS 13.0 27272892
ECLASS 14.0 27272892
ECLASS 15.0 27272892
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf