UMC-1002-S2
Mirror column
Series | UMC |
Number of individual mirrors | 2 Piece(s) |
Contains | Mounting kit for floor assembly |
Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
Type, columns and mirrors | Deflecting mirror column for multiple light beam safety devices |
Functions | Adjustable, 3 directions Automatic resetting after mechanical impacts with special spring elements Easy axial alignment Precise alignment of the individual mirrors in all 3 axes Simple height adjustment of the mirrors |
Dimension (W x H x L) | 160 mm x 1,060 mm x 149 mm |
Housing material | Metal Plastic |
Metal housing | Aluminum |
Net weight | 4,670 g |
Housing color | Black, RAL 9005 Yellow, RAL 1021 |
Type of fastening | Floor mounting Mounting plate |
Mechanical reset function | Yes |
Column height without foot | 1,000 mm |
Exterior mounting of accessories | Rear |
Center-to-center spacing of individual mirrors | 500 mm |
Customs tariff number | 76042990 |
ECLASS 5.1.4 | 27279207 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ECLASS 10.0 | 27273605 |
ECLASS 11.0 | 27273605 |
ECLASS 12.0 | 27273605 |
ECLASS 13.0 | 27273605 |
ECLASS 14.0 | 27273605 |
ECLASS 15.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |