S-M12A-ET
Connector
Suitable for interface | Ethernet |
Overvoltage category | II |
Rated operating current | 4,000 mA |
Rating voltage (DIN EN 60664-1) | 250 V |
Rated impulse voltage (DIN EN 60664-1) | 2,500 V |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
Handle body material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Version | Axial |
Lock | Screw fitting |
Type of connection | Screw terminal |
Connection cross sections | 1 x 0.75 mm² |
AWG | 18 |
Shielded | Yes |
Housing material | Metal |
Metal housing | Diecast zinc, chemically nickel-plated |
Net weight | 38 g |
Max. cable hole | 6 ... 8 mm |
Ambient temperature, operation | -40 ... 85 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Customs tariff number | 85369010 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440102 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440102 |
ECLASS 11.0 | 27440102 |
ECLASS 12.0 | 27440116 |
ECLASS 13.0 | 27440116 |
ECLASS 14.0 | 27440116 |
ECLASS 15.0 | 27440116 |
ETIM 5.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |