ROD4-58 plus
Laser scanner
Series | 4 |
Contains | RODplussoft configuration software |
Application | Contour measurement |
Special version | Dust suppression Heating Warning output |
Light source | Laser, Infrared |
Laser class | 1, IEC/EN 60825-1:2014 |
Measurement range | 0 ... 25,000 mm |
Detection angle | 190 ° |
Scanning rate | 50 scans/s |
Repeatability | 20 mm |
Measurement time | 20 ms |
Measurement value resolution | 5 mm |
Supply voltage UB | 24 V, DC, -30 ... 20 % |
Type | Ethernet, RS 232, RS 422 |
Number of connections | 4 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M16 |
Type | Male |
Material | Metal |
No. of pins | 14 -pin |
Function | Configuration interface Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Configuration interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 140 mm x 148 mm x 167 mm |
Housing material | Metal Plastic |
Metal housing | Diecast aluminum |
Lens cover material | Plastic |
Net weight | 2,300 g |
Ambient temperature, operation | -20 ... 50 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270990 |
ECLASS 8.0 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 10.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 13.0 | 27270913 |
ECLASS 14.0 | 27270913 |
ECLASS 15.0 | 27270913 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |